Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Image Processing Module (v5)

Image Processing Module (v5)

The Image Processing Module (v5) is a single-open-system-factor solution that provides graphic and processing capabilities by eliminating the need for a separate graphics card. The high performance P4080 processor utilizes eight cores and is linked to the e4690 graphics processor for exceptional performance in demanding environments.

The Image Processing Module (v5) is a single-open-system-factor solution that provides graphic and processing capabilities by eliminating the need for a separate graphics card. The high performance P4080 processor utilizes eight cores and is linked to the e4690 graphics processor for exceptional performance in demanding environments.

Image Processing Module (v5) features include :

  • Eight core (e500mc @ 1.0 GHz) CPU
  • 2 GB DDR3 Memory (@1000 MHz)
  • 256MB Flash / 512KB NOVRAM
  • AMD e4690 GPU w 512MB GDDR3
  • Dual Link LVDS/Display Port Output
  • TSI578 SRIO 8 port Switch
  • 4 GigE network ports
  • XMC Mezzanine Support
  • Wind River VxWorks 6.9 & Green Hills Integrity tuMP support
  • Civil DO-178B and MIL-STD-810E Qualified
  • Re-layouts and alternate form factors available by request